下载文档 () / 20
动力,因我们而不同*

EP-501165

MI-96/4R-OVU . I-Box mounting insert Generation 2, OverUnder, 4x DIN-rails, 24 modular units, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501165
Product Length/Depth
72 mm
Product Height
579.8 mm
Product Width
539 mm
Product Weight
3.7 kg
Certifications
CE

产品规格

Accessory/spare part type
Mounting frame
Spare part

导出产品规格