下载文档 () / 20
动力,因我们而不同*

EP-501190

MI-32/2R-4 . I-Box mounting insert, single box design, 2x DIN-rails, 16 modular units, used for built-in depth 110 mm, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501190
Product Length/Depth
60.7 mm
Product Height
160 mm
Product Width
309 mm
Product Weight
0.7 kg
Certifications
CE

产品规格

Accessory/spare part type
Mounting frame
Spare part

导出产品规格