下载文档 () / 20
动力,因我们而不同*

EP-501193

MPP-32/2R . I-Box mounting plate plastic unperforated, single box design, 2-row size, used for built-in depth 85 - 110 mm, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501193
Product Length/Depth
15 mm
Product Height
280 mm
Product Width
300 mm
Product Weight
0.6 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Spare part

导出产品规格