| Product Name |
Eaton xEnergy Basic EMC2 mounting insert
|
| Catalog Number |
EP-501363
|
| Product Length/Depth |
30 mm
|
| Product Height |
1199 mm
|
| Product Width |
35 mm
|
| Product Weight |
1.4 kg
|
| Certifications |
CE
|
| Number of height units |
0
|
| Surface finishing |
Galvanized
|
| Material |
Steel
|
| Model |
Systemic
|
| Mounting method |
Snap mounting
|