| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-501390
|
| Product Length/Depth |
85 mm
|
| Product Height |
56 mm
|
| Product Width |
242 mm
|
| Product Weight |
0.3 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Mounting bracket
Accessory |
| Material |
Steel
|