下载文档 () / 20
动力,因我们而不同*

EP-501521

Eaton xEnergy Safety Ci LV systems LV switchgear, NH individual enclosure 1x XNH2, 3-pole+1-pole, finger-protection cover included

常用规格

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501521
Product Length/Depth
225 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
10.2 kg
Compliances
RoHS conform

产品规格

Degree of protection
IP65
Other
Construction size (fuse inserts)
NH2
Housing depth
225 mm
Housing height
500 mm
Housing width
375 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
390 A
Number of poles
Four-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。