下载文档 () / 20
动力,因我们而不同*

EP-501527

Eaton xEnergy Safety Ci LV systems LV switchgear, PN individual switch-disconnector enclosure 1x PN2-250, 3-pole

常用规格

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501527
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
7.5 kg
Compliances
RoHS conform

产品规格

Degree of protection
IP65
Enclosure material
Plastic
Nominal current
250 A
Cover/door color
Transparent cover/door
Functions
Extension possible
Model
With cover
Number of switches
1
Number of poles
Three-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。