下载文档 () / 20
动力,因我们而不同*

EP-501532

F2P-S50/60-I43 . Finger-protection cover form 2, for busbar panel enclosure

常用规格

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501532
Product Length/Depth
2 mm
Product Height
360 mm
Product Width
235 mm
Product Weight
0.25 kg
Certifications
CE

产品规格

Color
Other
RAL-number
0
Suitable for enclosure building height
375 mm
Suitable for enclosure building width
250 mm
Material
Plastic
Model
Connector / partition piece

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。