| Product Name |
Eaton Moeller series IZMY/INY circuit-breaker
|
| Catalog Number |
EP-501553
|
| Product Length/Depth |
248 mm
|
| Product Height |
315 mm
|
| Product Width |
200 mm
|
| Product Weight |
25 kg
|
| Certifications |
CE
|
| Features |
Complete device with protection unit
Motor drive optional |
| Fitted with: |
Switched-off indicator
|
| Rated uninterrupted current (Iu) |
1000 A
|
| Device construction |
Built-in device fixed built-in technique
|
| Electrical connection type of main circuit |
Rail connection
|
| Actuator type |
Push button
|
| Adjustment range short-term delayed short-circuit release - max |
10000 A
|
| Adjustment range short-term delayed short-circuit release - min |
600 A
|
| Adjustment range undelayed short-circuit release - max |
15000 A
|
| Adjustment range undelayed short-circuit release - min |
2000 A
|
| Number of auxiliary contacts (change-over contacts) |
4
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Overload release current setting - max |
1000 A
|
| Overload release current setting - min |
400 A
|
| Number of poles |
Three-pole
|
| Degree of protection |
IP20
|
| Position of connection for main current circuit |
Back side
|
| Rated operating voltage (Ue) - max |
690 V
|
| Rated operating voltage (Ue) - min |
690 V
|
| Rated short-circuit breaking capacity at 400 V, 50 Hz |
66 kA
|
| Power loss |
75 W
|