下载文档 () / 20
动力,因我们而不同*

EP-501990

Photovoltaic DC string box, 2x IN + 2x OUT, SPD Type12, MC4 connection, IKA-1/8, outdoor protected

常用规格

Product Name
Eaton xComfort IKA SOLAR photovoltaic DC stringbox
Catalog Number
EP-501990
Product Length/Depth
118 mm
Product Height
268 mm
Product Width
238 mm
Product Weight
5.524 kg
Certifications
IEC 61439-2 Annex DD

产品规格

Number of inputs
2
Input voltage DC - max
1000 V
String protection
None
Material
Plastic
Impact strength
IK10
Fuse type
Other
For fuse size
Other
Communications protocol
Other
Communication bus
Other
Monitoring function
No
Operating temperature - min
-25 °C
Operating temperature - max
40 °C
Input current per string - max
19.5 A
Output current - max
19.5 A
Color
Gray
Number of conduit inlets
2
Type of inlet
Other
Number of string inputs
2
Degree of Protection
IP65
Fitted with:
Grounding connection
DC String circuit-breaker
0 A
Rated operational voltage (Ue)
1000 V
Rated current Inc of a circuit
19.5 A
Rated diversity factor (RDF)
1
Voltage protection level
3.9 KV
Discharge current In (8/20 µs)
20 kA
Discharge current Itotal (8/20 µs) - max.
40 kA
Number of rows
1
Number of module space units per row
8
Ambient air temperature - min.
-25 °C
Ambient air temperature - max.
40 °C
Ambient air temperature (daily average) - max.
35 °C
Height of enclosure
231 mm
Width of enclosure
238 mm
Length/depth of enclosure
115 mm
Switchgear assembly
PVA
PV string on inverter input
2 x IN + 2 x OUT
DC Surge arrester
Type 12
DC Generator switch
None
Protection class
II (totally insulated)
Rated current InA of the switchgear assembly
2 x 19.5 A
Connection type
MC4
Conductor cross section
PE: 16 - 25 mm²
min./max.: 6 mm²
Delivery condition
Ready to connect
Mounting method
Surface mounting
Enclosure material
Polycarbonate (plastic)
Cover/door color
Transparent
Location type
Outdoor installation – without solar radiation
Relative humidity (Indoor installation) - max
70% (+30°C)
57% (+40°C)
95% (-5°C - +30°C)
Relative humidity (Outdoor installation) - max
60% (+35°C)
46% (+40°C)
100% (-25°C - +27°C)
Number of supported MPP trackers
2
Number of inputs per MPP tracker
1
Number of outputs per MPP tracker
1

导出产品规格