下载文档 () / 20
动力,因我们而不同*

EP-501991

Special mounting rail for IKA-1/8 box, compatible to 86 mm high devices SPPV...T12… (SPD)

常用规格

Product Name
Eaton xComfort IKA SOLAR mounting rail
Catalog Number
EP-501991
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
165 mm
Product Weight
0.19 kg
Compliances
RoHS conform

产品规格

Accessory/spare part type
Spare part
Other

导出产品规格