下载文档 () / 20
动力,因我们而不同*

EP-502478

ProfiSNAP Front Plate, for enclosure width 1000mm, H=150mm, with 45mm cut-out (symmetrical divided)

常用规格

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502478
Product Length/Depth
80 mm
Product Height
150 mm
Product Width
920 mm
Product Weight
1.7 kg
Certifications
CE

产品规格

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1000 mm

导出产品规格