下载文档 () / 20
动力,因我们而不同*

EP-502586

SPPVRET12-10-2+PE-AX . PV-SPD, 1000V, class 1 and 2 combined tested with AUX contact

常用规格

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-502586
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.298 kg
Compliances
RoHS conform
Certifications
CE

产品规格

Features
Category type 1
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Specific energy (W/R)
1.56 kJ/Ohm
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
30 mm²
Continuous voltage at DC - max
1000 V
Lightning impulse current (10/350 µs)
5 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1000 V
Number of conductors without earthing
2
Voltage protection level
4.4 KV
Voltage protection level (DC+ - DC-)
4.4 KV
Indicator type
Auxiliary Contact
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
DC
Voltage protection level (DC+/DC- - PE)
4.4 KV
Voltage protection level (L-N)
2.5 KV
Response time
<25ns
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings

导出产品规格