下载文档 () / 20
动力,因我们而不同*

EP-502599

Eaton Moeller series IZMX/INX circuit-breaker, Circuit-breaker, Cassette, Terminals, 3 pole, 6300 A, 100 kA, PXR25, IEC, withdrawable, xEnergy Elite

常用规格

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
EP-502599
Product Length/Depth
559 mm
Product Height
486 mm
Product Width
926 mm
Product Weight
303.72 kg
Certifications
CE

导出产品规格