下载文档 () / 20
动力,因我们而不同*

EP-502613

CWGZ-CM/07 . Cover for LeakageStop mains device, alpine white, matt

常用规格

Product Name
Eaton xComfort LeakageStop cover
Catalog Number
EP-502613
Product Length/Depth
55 mm
Product Height
15 mm
Product Width
55 mm
Product Weight
0.013 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Accessory

导出产品规格