下载文档 () / 20
动力,因我们而不同*

EP-502614

CBMZ-02/07 . 55x55 cover for Universal motion sensor, alpine white, matt

常用规格

Product Name
Eaton Moeller series xComfort motion detector
Catalog Number
EP-502614
Product Length/Depth
55 mm
Product Height
12 mm
Product Width
55 mm
Product Weight
0.01 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Accessory
Color
White

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。