| Product Name |
Eaton xPole SPHT surge protection device
|
| Catalog Number |
EP-502638
|
| Product Length/Depth |
73.5 mm
|
| Product Height |
45 mm
|
| Product Width |
18 mm
|
| Product Weight |
0.125 kg
|
| Certifications |
CE
|
| Features |
Category type 1
|
| Frame |
Other
|
| Continuous voltage at AC - max |
305 V
|
| Follow current extinguishing capability |
100 kA
|
| Lightning impulse current (10/350 µs) |
100 kA
|
| Nominal discharge surge current (8/20) |
100 kA
|
| Degree of protection |
IP20
|
| Signalling at the device |
Optic
|
| System configuration type |
TN-C-S
TT TN-S |