下载文档 () / 20
动力,因我们而不同*

EP-502639
EMD3P-CT63

Eaton EMD3P energy meter, 3P, DIN, ModBus-TCP, 63A

常用规格

Product Name
Eaton EMD3P energy meter
Catalog Number
EP-502639
Product Length/Depth
88 mm
Product Height
65 mm
Product Width
35 mm
Product Weight
0.345 kg
Compliances
Domestic
Certifications
EN 61010-1:2010+ A1:2019 +A1:2019/AC:2019-04
EN IEC 61010-2-030:2021/A11:2021
EN IEC 63000:2018
EN61326-1:2013

产品规格

Indicator type
None
Accuracy class
A
Current (lmax) - max
63 A
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Nominal current
63 A
Nominal voltage Un (L-L) - max
433 V
Nominal voltage Un (L-L) - min
400 V
Number of positions total (counter)
20
Model
Measurement transformer
Degree of protection
IP2X
1
Nominal voltage Un (N-L) - max
250 V
Nominal voltage Un (N-L) - min
230 V
Width in number of modular spacings
2
Mounting method
DRA (DIN-rail adapter)
Functions
Escapement mechanism
Energy type
Effective power and blind power
Meter type
Electronic
Interface type
Modbus
Pole type
Three conductor/four conductor
Suitable for
Purchase/supply
Pulse output
None
Power consumption
2 W

导出产品规格