下载文档 () / 20
动力,因我们而不同*

EP-505029

Eaton xEnergy Basic Galvanized heavy-duty base (platform-mounted) for outdoor distribution board BP-VF/DZ, for width 600 mm, nominal height = 300 mm, DIN size 0

常用规格

Product Name
Eaton xEnergy Basic base element
Catalog Number
EP-505029
Product Length/Depth
320 mm
Product Height
300 mm
Product Width
590 mm
Product Weight
9.4 kg
Certifications
CE

产品规格

Color
Gray
Load capacity - max
175 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
600 mm
Material
Other
Model
Base complete
Suitable for
Outdoor installation
Impact strength
IK10

导出产品规格