下载文档 () / 20
动力,因我们而不同*

EP-580194

XSF-TX3 . Transformer Housing, Size 3, Frame, RAL7035 Structured

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580194
Product Length/Depth
700 mm
Product Height
250 mm
Product Width
2650 mm
Product Weight
207 kg
Certifications
CE

导出产品规格