下载文档 () / 20
动力,因我们而不同*

EP-580202

XSDMV2-TX3 . Transformer Housing, Size 3, Doors, IP2X, RAL7035 Structured

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580202
Product Length/Depth
1350 mm
Product Height
100 mm
Product Width
1950 mm
Product Weight
79 kg
Certifications
CE

导出产品规格