下载文档 () / 20
动力,因我们而不同*

EP-580203

XSDMV3-TX3 . Transformer Housing, Size 3, Doors, IP3X, RAL7035 Structured

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580203
Product Length/Depth
1350 mm
Product Height
100 mm
Product Width
1950 mm
Product Weight
81 kg
Certifications
CE

导出产品规格