下载文档 () / 20
动力,因我们而不同*

EP-580204

XACA-TX . Transformer Housing, Cable Box, RAL7035 Structured

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580204
Product Length/Depth
600 mm
Product Height
100 mm
Product Width
1950 mm
Product Weight
15 kg
Certifications
CE

导出产品规格