下载文档 () / 20
动力,因我们而不同*

EP-580207

XBSB204-TX1 . Transformer Housing, Size 1, MBB Kit 2000A

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580207
Product Length/Depth
200 mm
Product Height
900 mm
Product Width
200 mm
Product Weight
20 kg
Certifications
CE

导出产品规格