下载文档 () / 20
动力,因我们而不同*

EP-580209

XBSB404-TX2 . Transformer Housing, Size 2, MBB Kit 4000A

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580209
Product Length/Depth
300 mm
Product Height
900 mm
Product Width
200 mm
Product Weight
29 kg
Certifications
CE

导出产品规格