下载文档 () / 20
动力,因我们而不同*

EP-580213

XSF-TX1-SOND-RAL* . Transformer Housing, Size 1, Frame, Special RAL Color

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580213
Product Length/Depth
650 mm
Product Height
150 mm
Product Width
2250 mm
Product Weight
157 kg
Certifications
CE

导出产品规格