下载文档 () / 20
动力,因我们而不同*

EP-580218

XAC-TX3-SOND-RAL* . Transformer Housing, Size 3, Covers, Special RAL Color

常用规格

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580218
Product Length/Depth
1500 mm
Product Height
550 mm
Product Width
2000 mm
Product Weight
268 kg
Certifications
CE

导出产品规格