下载文档 () / 20
动力,因我们而不同*
已退市

EPBZ79

Eaton Basic rack PDU, 1U, L6-30P input, 4.99 kW max, 200-250V, 24A, 15 ft cord, Single-phase, Outlets: (16) C13, (4) C19

常用规格

Product Name
Eaton basic PDU
Catalog Number
EPBZ79
Product Length/Depth
17 in
Product Height
1.7 in
Product Width
5.1 in
Product Weight
0.0001 lb
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed

产品规格

Type
PDU
Form factor
1U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
L6-30P
Cord length
15 ft
Wattage
4.99 kW max
Amperage Rating
24A
Input voltage
200-250V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(16) C13, (4) C19
Number of Outputs C13
16
Number of Outputs C19
4
Circuit breaker
(2) 20A

导出产品规格