| Product Name |
Eaton Crouse-Hinds series EPC ON-OFF selector switch assembly
|
| Catalog Number |
EPC RR2 KIT
|
| UPC |
782274312293
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
1.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Special features |
Two-position
|
| Type |
Used with 7" and 11" EPC series line starters
|