下载文档 () / 20
动力,因我们而不同*

EPC43042 WT50 3

Eaton Crouse-Hinds series Arktite EPC interlocked receptacle, 30A, 50A circuit breaker, 3-wire, 4-pole, With breaker, 100A frame, Style 2, Cutler-Hammer, Copper-free alum, Spring door, 1-1/4", Non-interchangeable trip, 480 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Arktite EPC interlocked receptacle
Catalog Number
EPC43042 WT50 3
UPC
782274024837
Product Length/Depth
14.38 in
Product Height
24 in
Product Width
14.38 in
Product Weight
54 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Type
Non-interchangeable thermal trip
Amperage Rating
30A
Voltage rating
480 Vac/250 Vdc
Circuit breaker amperage
50A
Configuration
Three-wire, four-pole
Enclosure type
With breaker
Frame size
100A
Grounding style
Style 2
Manufacturer
Cutler-Hammer
Material
Copper-free aluminum
Receptacle style
Spring door
Trade size
1-1/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。