下载文档 () / 20
动力,因我们而不同*

EPCS2217A

Eaton Crouse-Hinds series Pauluhn EPCS snap switch, 20A, Single-pole, With switch, 1/2" NPT entry, Copper-free aluminum, Single-gang, Surface mount, Dead end, Double-throw (ON/OFF/ON), 120-277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPCS snap switch
Catalog Number
EPCS2217A
UPC
662276391413
Product Length/Depth
3.75 in
Product Height
6.38 in
Product Width
4.88 in
Product Weight
4.5 lb

产品规格

Special features
Surface mount
Type
Double-throw (ON/OFF/ON)
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Configuration
Single-pole
Enclosure type
With switch
Entry size
1/2" NPT
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Voltage rating
120-277 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。