Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
EPJ505A503

EPJ505A503

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount, 3 entries, 1/2"
EPJ505A503 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505A503
UPC
662276391604
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
3 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Material
Copper-free aluminum
Mounting style
Surface
Number of entries
3
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.