知识搜索
下载文档 () / 20
动力,因我们而不同*

EPJ505A752T4

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Copper-free aluminum, Surface mount, 2 entries, 4-pole, 20A terminal block, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505A752T4
UPC
662276843004
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
3/4"
Conduit openings
180° apart
Material
Copper-free aluminum
Number of entries
2
Mounting style
Surface
Special features
4-pole, 20A terminal block

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。