Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
EPJ505B502

EPJ505B502

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 1/2"
EPJ505B502 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505B502
UPC
662276391666
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
9.8 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class I, Division 2
NEMA Rating
4X
Material
Brass
Mounting style
Surface
Number of entries
2
Trade size
1/2"
Conduit openings
180° apart
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.