知识搜索
下载文档 () / 20
动力,因我们而不同*

EPJ505B502T4

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 4-pole, 20A terminal block, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505B502T4
UPC
662276391673
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
9.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class I, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
1/2"
Conduit openings
180° apart
Material
Brass
Number of entries
2
Mounting style
Surface
Special features
4-pole, 20A terminal block

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。