Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
EPJ505B753T4

EPJ505B753T4

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 3 entries, 4-pole, 20A terminal block, 3/4"
EPJ505B753T4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505B753T4
UPC
662276873971
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
9.8 lb

产品规格

Special features
4-pole, 20A terminal block
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class I, Division 1
Class II, Division 1
NEMA Rating
4X
Material
Brass
Mounting style
Surface
Number of entries
3
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.