下载文档 () / 20
动力,因我们而不同*

EPM12V2-05R5-12R0N

Eaton EPM power module, SMT, 3 - 14.4 V DC input, 0.6 - 5.5 V DC output, 30 mA input current, 12 A output current, 91% efficiency, 30 mVp-p @ ≤1.2 Vdc, 3% Vo > 1.2 Vdc , Negative logic, 200 μF

常用规格

Product Name
Eaton EPM power module
Catalog Number
EPM12V2-05R5-12R0N
UPC
051712806879
Product Length/Depth
12.2 mm
Product Height
3.1 mm
Product Width
12.2 mm
Product Weight
0.8 g
Compliances
RoHS Compliant

产品规格

Special features
Short circuit protection, Remote ON/OFF function, Efficiency up to 91%, 3 - 14.4 Vdc input voltage range, Programmable output voltage range from 0.6 - 5.5 Vdc
Type
Power module
Mounting Method
Surface
Input voltage
3 - 14.4 V DC
Output voltage
0.6 - 5.5 V DC
Isolated/Non-isolated
Non-isolated
Input current
30 mA
Output current
12 A
Typical efficiency
91 %
Ripple and noise - max
30 mVp-p at ≤1.2 Vdc, 3% Vo > 1.2 Vdc
ON/OFF Logic
Negative
Capacitive load - max
200 μF

导出产品规格