下载文档 () / 20
动力,因我们而不同*

EPM78V2-15R0-01R0R

Eaton EPM power module, THT, 18 - 32 V DC input, 15 V DC output, 25 mA input current, 1000 mA output current, 96% efficiency, 100 mVp-p, Standard logic, 330 μF

常用规格

Product Name
Eaton EPM power module
Catalog Number
EPM78V2-15R0-01R0R
UPC
051712806954
Product Length/Depth
11.6 mm
Product Height
7.6 mm
Product Width
10.2 mm
Product Weight
1.9 g
Compliances
RoHS Compliant

产品规格

Special features
Switching regulator, Continuous short circuit protection, Convenient 3-Pin SIP Package compatible with LM78xx linear regulator, Efficiency up to 96%, 18 - 32 Vdc input voltage range, 15 Vdc output voltage
Type
Power module
Mounting Method
Through hole
Input voltage
18 - 32 V DC
Output voltage
15 V DC
Isolated/Non-isolated
Non-isolated
Input current
25 mA
Output current
1000 mA
Typical efficiency
96 %
Ripple and noise - max
100 mVp-p
Capacitive load - max
330 μF

导出产品规格