下载文档 () / 20
动力,因我们而不同*

ES-606016-4

Eaton B-Line series ground mounted panel enclosure, 60" height, 16" length, 60" width, NEMA 4, Hinged cover, ES4 enclosure, Ground mount, Large double door, No mounting provisions, Carbon steel, Closed cell neoprene gasket

常用规格

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
ES-606016-4
UPC
782051383461
Product Length/Depth
16 in
Product Height
60 in
Product Width
60 in
Product Weight
441.1 lb
Certifications
UL 508A
NEMA

产品规格

Country of origin
US
Special features
3-pt latching handle
Style
Large double door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
ES4 enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
No mounting provisions

导出产品规格