Eaton Crouse-Hinds series ES sealing hub, 1-1/4" female hub size, 2" male hub size, Feraloy iron alloy, Sealing gasket and locknut
| Product Name |
Eaton Crouse-Hinds series ES sealing hub
|
| Catalog Number |
ES64 SG
|
| UPC |
782274096780
|
| Product Length/Depth |
2.75 in
|
| Product Height |
2.75 in
|
| Product Width |
2.75 in
|
| Product Weight |
2.1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| Female hub size |
1-1/4"
|
| Male hub size |
2"
|
| Material |
Feraloy iron alloy
|
| Special features |
Sealing gasket and locknut
|