Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture
ESB46174HR

ESB46174HR

Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,304 stainless steel,6-lamp,High reflectance reflector,Through feed,120-277 Vac,32W
ESB46174HR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Summit ES linear fluorescent light fixture
Catalog Number
ESB46174HR
UPC
662276374003
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.72 in
Product Weight
55 lb

产品规格

Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Entry size
3/4"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
304 stainless steel
Number of lamps
6-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
High reflectance reflector
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.