下载文档 () / 20
动力,因我们而不同*

ESC15KV71005P6V

Stainless steel plug without RFI ring, 260°C, without male contacts; ESC15KV71005P6V

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
ESC15KV71005P6V
Product Length/Depth
23.8 mm
Product Height
44.2 mm
Product Width
23.8 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector type
Plug
Contact gender
Pin (Male)
Coupling type
Thread
Insert material
Thermoplastic
Layout
5
Plating
Passivated
Plug type
Straight Plug
Shell material
Stainless Steel
Shell size
10
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-60 °C
Number Of Contacts
5
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格