下载文档 () / 20
动力,因我们而不同*

ESR5-NE-51-24VDC

SAFETY RELAY SINGLE-CHANNEL 24VAC/DC , ESR5-NO-45

常用规格

Product Name
Eaton ESR5 Safety relay
Catalog Number
ESR5-NE-51-24VDC
UPC
786687091622
Product Length/Depth
4.5 in
Product Height
4 in
Product Width
0.88 in
Product Weight
0.6 lb
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed

导出产品规格