下载文档 () / 20
动力,因我们而不同*

ESR5-NO-21-24VDC

SAFETY RELAY SINGLE-CHANNEL 24VAC/DC , ESR5-NO-43

常用规格

Product Name
Eaton ESR5 Safety relay
Catalog Number
ESR5-NO-21-24VDC
UPC
786687091608
Product Length/Depth
4.5 in
Product Height
4 in
Product Width
0.88 in
Product Weight
0.36 lb
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed

导出产品规格