知识搜索
下载文档 () / 20
动力,因我们而不同*

ET100NM100

Eaton Crouse-Hinds series liquidtight electrical tubing, 100 ft, 1.041-1.066" I.D., 1.290-1.315" O.D., PVC, 1" trade size

常用规格

Product Name
Eaton Crouse-Hinds series liquidtight electrical tubing
Catalog Number
ET100NM100
UPC
662277032032
Product Weight
17.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Coil/reel size
100 ft
Inner diameter
1.041-1.066"
Outer diameter
1.290-1.315"
Material
PVC

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。