知识搜索
下载文档 () / 20
动力,因我们而不同*

ET125NM100

Eaton Crouse-Hinds series liquidtight electrical tubing, 100 ft, 1.380-1.410" I.D., 1.630-1.660" O.D., PVC, 1-1/4" trade size

常用规格

Product Name
Eaton Crouse-Hinds series liquidtight electrical tubing
Catalog Number
ET125NM100
UPC
662277032049
Product Weight
25.109 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Coil/reel size
100 ft
Inner diameter
1.380-1.410"
Outer diameter
1.630-1.660"
Material
PVC

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。