| Product Name |
Eaton Bussmann series high speed hybrid and electric vehicles fuse
|
| Catalog Number |
EV25-225
|
| UPC |
051712518567
|
| Product Length/Depth |
92.23 mm
|
| Product Height |
25.4 mm
|
| Product Width |
25.4 mm
|
| Product Weight |
8 g
|
| Compliances |
JASO D622
REACH RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
225 A
|
| With striker |
No
|
| Voltage type |
DC
|
| Fuse indicator |
Non Indicating
|
| Electrical characteristics |
High Speed
|
| Watt losses |
6.97 W
|
| Packaging type |
Standard
|
| Voltage rating |
500 V
|
| Type |
Fuse
|
| Application |
Hybrid and Electric vehicles
|