Eaton Crouse-Hinds series EV2IH photocell
EV2IH208 277

EV2IH208 277

Eaton Crouse-Hinds series EV2IH photocell, 50/60 Hz, Photocell in EIH enclosure, Used with LMV, DMV, VMV series luminaires, 208-277 Vac
EV2IH208 277 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EV2IH photocell
Catalog Number
EV2IH208 277
UPC
662276153226
Product Length/Depth
5.25 in
Product Height
4.54 in
Product Width
5 in
Product Weight
3.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Used with
LMV, DMV, VMV series luminaires
Frequency rating
50/60 Hz
Type
Photocell in EIH enclosure
Voltage rating
208-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.