下载文档 () / 20
动力,因我们而不同*

EVCCNACS-J48

REPLACEMENT 20' CORD-SET WITH NACS CONNECTOR, 48A

常用规格

Product Name
Eaton Green Motion building charger
Catalog Number
EVCCNACS-J48
UPC
786689880156
Product Length/Depth
14.1 in
Product Height
5.3 in
Product Width
14.1 in
Product Weight
7.1 lb
Certifications
UL Listed

产品规格

Amperage Rating
48A
Voltage rating
208-240 Vac

导出产品规格