下载文档 () / 20
动力,因我们而不同*

EVDCCCS1-125

CHARGING CABLE RETROFIT KIT WITH 25 FT CCS1 CORD SET RATED AT 125A, 1000V. FOR 50 KW DC CHARGER

常用规格

Product Name
Eaton Green Motion 50-150kW DC EV Charger
Catalog Number
EVDCCCS1-125
UPC
786687111245
Product Length/Depth
525 mm
Product Height
560 mm
Product Width
245 mm
Product Weight
16 kg
Certifications
UL Listed

产品规格

Special features
CCS1 Cordset

导出产品规格